Similar Illustration
Only CAD model download is supported
Magnetostrictive linear position sensors in rod design
Style
Rod series
Mounting part
Threaded flange M18x1.5
Housing material
Aluminium, Anodized
Magnets, number max.
1
Connection
Connector, M12x1, 8-pin
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Soon no longer available
|
Recommended alternative
|
|
|
|
|
|
| BTL6-V11E-M0300-B-S115 | BTL B1/C1 ETHERCAT MINI ROD (MV) | |
|
840,48 EUR
List price
|
-
List price
|
|
| Style | Rod series | Rod series |
|---|---|---|
| Mounting part | Threaded flange M18x1.5 | - |
| Housing material | Aluminium, Anodized | - |
| Magnets, number max. | 1 | - |
| Connection | Connector, M12x1, 8-pin | - |
| Interface | EtherCAT ETG.1000.4, ETG.1000.6 | - |
| Measuring range | 300 mm | - |
| Sampling frequency max. | 2000 Hz | - |
| Non-linearity max. | ±200 µm | - |
| Repeat accuracy | ≤ 30 µm | - |
| Operating voltage Ub | 20...28 VDC | 30 VDC |
| Ambient temperature | 0...70 °C | - |
| IP rating | IP67 |
IP67 IP69K |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE cULus UKCA WEEE |
Only CAD model download is supported