Products
Service & Support
Industries & Solutions
Company

BTL23CZ

BTL7-E501-M0407-J-DEXC-SA420-TA12

Magnetostrictive linear position sensors for explosive areas

Style
Rod Series Ex
Mounting part
Flange Ø18h6 plus holes
Housing material
1.4404 stainless steel
Magnets, number max.
2
Connection
Clamping terminal, 8-pin
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Style
Rod Series Ex
Mounting part
Flange Ø18h6 plus holes
Housing material
1.4404 stainless steel
Magnets, number max.
2
Connection
Clamping terminal, 8-pin
Analog output
Analog, current 4…20 mA 20…4 mA
Measuring range
407 mm
Sampling frequency max.
2000 Hz
Resolution
≤ 0.66 µA
Non-linearity max.
±50 µm
Repeat accuracy
± 5 µm
Operating voltage Ub
10...30 VDC
Ambient temperature
-40...80 °C
IP rating
IP68
Approval/Conformity
CE
CSA
IECEx
WEEE
UKCA
CCC Ex
Ex category
ATEX: 1G (EPL Ga)
ATEX: 1D (EPL Da)
IECEx: EPL Ga
IECEx: EPL Da
NEC 500: Class I, Division 1
NEC 505: Class I, Zone 1
Classifications
ECLASS 10.1
27-27-07-03
ECLASS 11.0
27-27-07-03
ECLASS 12.0
27-27-43-03
ECLASS 13.0
27-27-43-03
ECLASS 14.0
27-27-43-03
ECLASS 4.1
27-27-07-03
ECLASS 5.1.4
27-27-07-03
ECLASS 6.2
27-27-07-03
ECLASS 8.1
27-27-07-03
ECLASS 9.0
27-27-07-03
ECLASS 9.1
27-27-07-03
ETIM 4.0
EC002544
ETIM 5.0
EC002544
ETIM 6.0
EC002544
ETIM 7.0
EC001852
ETIM 8.0
EC001852
ETIM 9.0
EC001852
UNSPSC 11
41112100
UNSPSC 7.0901
41112100
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue