Similar Illustration
Only CAD model download is supported
Magnetostrictive linear position sensors in profile design
Style
Profile series
Mounting part
Mounting clamps
Housing material
Aluminium, Anodized
Magnets, number max.
1
Connection
Connector, M12x1, 8-pin
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Soon no longer available
|
Recommended alternative
|
|
|
|
|
|
| BTL6-V11E-M2900-A1-S115 | BTL B1/C1 ETHERCAT PROFILE (MV) | |
|
-
List price
|
-
List price
|
|
| Style | Profile series | Profile series |
|---|---|---|
| Mounting part | Mounting clamps | Mounting clamps |
| Housing material | Aluminium, Anodized | Aluminium, Anodized |
| Magnets, number max. | 1 | - |
| Connection | Connector, M12x1, 8-pin | Connector |
| Interface | EtherCAT ETG.1000.4, ETG.1000.6 | - |
| Measuring range | 2900 mm | - |
| Sampling frequency max. | 333 Hz | - |
| Non-linearity max. | ±0.04 % FS | - |
| Repeat accuracy | ≤ 30 µm | - |
| Operating voltage Ub | 20...28 VDC | 30 VDC |
| Ambient temperature | 0...70 °C | -25...85 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA WEEE cULus |
Only CAD model download is supported