Similar Illustration
Only CAD model download is supported
Industrial Cameras
Image resolution
12.4 MP (4112 x 3008 pixels)
Interface
USB 2.0 / 3.0
Dimension
40 x 37.7 x 40 mm
IP rating
IP40
Approval/Conformity
CE
FCC
EAC
WEEE
FCC
EAC
WEEE
Recommended alternative
MP17674209
USB3 Vision Cameras
BVS CA-SF2 - Standard
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BVS CA-M4112Z00-35-000 | BVS CA-SF2 - Standard | |
|
-
List price
|
-
List price
|
|
| Image resolution | 12.4 MP (4112 x 3008 pixels) | 0.3 - 24.6 MP |
|---|---|---|
| Interface | USB 2.0 / 3.0 | USB 2.0 / 3.0 |
| Dimension | 40 x 37.7 x 40 mm | 40 x 40 x 50.9 mm |
| IP rating | IP40 | - |
| Approval/Conformity |
CE FCC EAC WEEE |
CE UKCA WEEE cULus |
| Version | - | USB3 Vision industrial camera |
| Sensor chip | - | Sony IMX Series |
| Wavelength (text) | - |
VIS SWIR |
| Digital inputs | - | 2x PNP galvanically isolated |
| Digital outputs | - | 4x PNP galvanically isolated |
| Lens mount | - | C-Mount |
| Operating voltage Ub | - | 10...28 VDC |
| Ambient temperature | - | 0...45 °C |
Only CAD model download is supported