Products
Service & Support
Industries & Solutions
Company

BVS039T

BVS CA-SF2-0032SG-110120-001

SWIR and UV cameras

Version
USB3 Vision industrial camera
Interface
USB 2.0 / 3.0;RS232
USB 2.0 / 3.0
Wavelength (text)
400…1700 nm
VIS
SWIR
Image resolution
3.21 MP (2080 x 1544 pixels)
Sensor chip
Sony IMX993
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Version
USB3 Vision industrial camera
Interface
USB 2.0 / 3.0;RS232
USB 2.0 / 3.0
Wavelength (text)
400…1700 nm
VIS
SWIR
Image resolution
3.21 MP (2080 x 1544 pixels)
Sensor chip
Sony IMX993
Pixel size
3.45 x 3.45 µm
Lens mount
C-Mount
Dimension
40 x 40 x 50.9 mm
Operating voltage Ub
10...28 VDC
Power consumption
≤ 2.8 W
Ambient temperature
0...45 °C
Approval/Conformity
CE
UKCA
cULus
WEEE
FCC
Classifications
ECLASS 10.1
27-31-02-01
ECLASS 11.0
27-31-02-01
ECLASS 12.0
27-31-02-01
ECLASS 13.0
27-31-02-01
ECLASS 14.0
27-31-02-01
ECLASS 4.1
27-31-02-01
ECLASS 5.1.4
27-31-02-01
ECLASS 6.2
27-31-02-01
ECLASS 8.1
27-31-02-01
ECLASS 9.0
27-31-02-01
ECLASS 9.1
27-31-02-01
ETIM 4.0
EC001820
ETIM 5.0
EC001820
ETIM 6.0
EC001820
ETIM 7.0
EC001820
ETIM 8.0
EC001820
ETIM 9.0
EC004672
UNSPSC 11
43211718
UNSPSC 7.0901
43211718
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue