Similar Illustration
Only CAD model download is supported
UHF RFID tags (860…930 MHz)
Product group
UHF (860...930 MHz)
Working frequency
860…960 MHz
Memory type
EEPROM
User data, read/write
512 Bit
User data, read/write, switchable
32 (64) bits
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Belgium
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| UHF Tag EXO400HT EU | EXO Pro 400HT R6-P EU | |
|
8,51 EUR
List price
|
8,98 EUR
List price
|
|
| Product group | UHF (860...930 MHz) | UHF (860...930 MHz) |
|---|---|---|
| Working frequency | 860…960 MHz | 865…868 MHz |
| Memory type | EEPROM | EEPROM |
| User data, read/write | 512 Bit | - |
| User data, read/write, switchable | 32 (64) bits | 32 (64) bits |
| EPC memory, writeable, switchable | 128 (96) bits | 128 (96) bits |
| TID memory, read-only | 48 Bit | 96 Bit |
| Ambient temperature | -40...85 °C | -40...85 °C |
| Housing material | Thermoplast | Thermoplast |
| IP rating | IP68 | IP68 |
| Dimension | - | 14 x 7.5 x 37 mm |
| Installation | - | on metal |
Only CAD model download is supported