Products
Service & Support
Industries & Solutions
Company

FHW025Y

Micro Paintshop - X1130-EU130-H9

UHF RFID tags (860…930 MHz)

Product group
UHF (860...930 MHz)
Working frequency
865…868 MHz
Dimension
36.2 x 7.5 x 55 mm
Memory type
-
User data, read/write
688 Bit
Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Key features
Product group
UHF (860...930 MHz)
Working frequency
865…868 MHz
Dimension
36.2 x 7.5 x 55 mm
Memory type
-
User data, read/write
688 Bit
EPC memory, read/write
96 Bit
TID memory, read-only
96 Bit
Installation
on metal
Storage temperature temporary
-40...150 °C
Ambient temperature
-40...85 °C
Housing material
-
IP rating
-
Classifications
ECLASS 10.1
27-28-04-02
ECLASS 11.0
27-28-04-02
ECLASS 12.0
27-28-04-02
ECLASS 13.0
27-28-04-02
ECLASS 14.0
27-28-04-02
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-90
ECLASS 9.0
27-28-04-02
ECLASS 9.1
27-28-04-02
ETIM 6.0
EC002996
ETIM 7.0
EC002996
ETIM 8.0
EC002996
ETIM 9.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue