Login

Please login for an individual price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Service & Support
Industries & Solutions
Company
Canceled

SET014C

BAV BP-PH-00090-03

Product set 4-parts

Do you have any questions about the product? Get in touch with us.
This product page contains information for Belgium

Quantity scale

Contact request
Product information BAE009A
Key features
Classifications
ECLASS 10.1
27-24-26-08
ECLASS 11.0
27-24-26-08
ECLASS 12.0
27-24-26-08
ECLASS 13.0
27-24-26-08
ECLASS 14.0
27-24-26-08
ECLASS 4.1
27-27-90-14
ECLASS 5.1.4
27-24-26-08
ECLASS 6.2
27-24-26-08
ECLASS 8.1
27-24-26-08
ECLASS 9.0
27-24-26-08
ECLASS 9.1
27-24-26-08
ETIM 4.0
EC001774
ETIM 5.0
EC001774
ETIM 6.0
EC001774
ETIM 7.0
EC001774
ETIM 8.0
EC001774
ETIM 9.0
EC001774
UNSPSC 11
39121008
UNSPSC 7.0901
39121008
Product information BFS000L
Key features
Series
33M
Dimension
21 x 58.3 x 74 mm
Interface
2x PNP/NPN NO/NC
PNP/NPN NC/NO
Principle of operation
Color sensor
Light type
White light
Connection
Cable, 2.00 m, PUR
Housing material
Aluminium, coated
Operating voltage Ub
21.6...26.4 VDC
Approval/Conformity
CE
WEEE
UKCA
Classifications
ECLASS 10.1
27-27-09-07
ECLASS 11.0
27-27-09-07
ECLASS 12.0
27-27-09-07
ECLASS 13.0
27-27-09-07
ECLASS 14.0
27-27-09-07
ECLASS 5.1.4
27-27-09-07
ECLASS 6.2
27-27-09-07
ECLASS 8.1
27-27-09-07
ECLASS 9.0
27-27-09-07
ECLASS 9.1
27-27-09-07
ETIM 4.0
EC001817
ETIM 5.0
EC001817
ETIM 6.0
EC001817
ETIM 7.0
EC001817
ETIM 8.0
EC001817
ETIM 9.0
EC001817
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Product information BCC0ARP
Key features
Connection 1
M8x1-Female, straight, 3-pin, A-coded
Connection 2
D-Sub-Female, straight, 9-pin
Cable
PUR Shielded black, 2 m, drag chain compatible
Number of conductors
3
Cable temperature, fixed routing
-50...80 °C
Cable temperature, flexible routing
-25...80 °C
Operating voltage Ub
60 VDC / 60 VAC
Rated current (40 °C)
3.0 A
IP rating
IP67/IP20
Approval/Conformity
CE
UKCA
WEEE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Product information BFO00FN
Key features
Version
M6, coaxial optics
Use
for fiber optic base units BFB
Reference base unit
BFS 33M-GSS-..
Fiber type material
PMMA
Cable length L
5 m
Material jacket
PE
Range
80 mm
Ambient temperature
-55...70 °C
Material
1.4305 stainless steel
Active surface, fibers
Ø 0.25 mm (16x)
Ø 1.0 mm
Active surface, fiber arrangement
Ring around individual fiber
IP rating
IP65
Classifications
ECLASS 10.1
27-27-36-06
ECLASS 11.0
27-27-36-06
ECLASS 12.0
27-27-36-06
ECLASS 13.0
27-27-36-06
ECLASS 14.0
27-27-36-06
ECLASS 4.1
27-27-90-03
ECLASS 5.1.4
27-27-92-08
ECLASS 6.2
27-27-92-08
ECLASS 8.1
27-27-92-08
ECLASS 9.0
27-27-36-06
ECLASS 9.1
27-27-36-06
ETIM 4.0
EC002651
ETIM 5.0
EC002651
ETIM 6.0
EC002651
ETIM 7.0
EC002651
ETIM 8.0
EC002651
ETIM 9.0
EC002594
UNSPSC 11
41112103
UNSPSC 7.0901
41112103
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue