Products
Service & Support
Industries & Solutions
Company

Quantity scale

Contact request
Product information BNI000F
Key features
Principle of operation
Active splitter
Dimension
68 x 32.4 x 224 mm
Mounting part
2-hole screw mount
Housing material
Die-cast zinc, nickel-plated
Interface
Ethernet TCP/IP 10Base-T/100Base-TX
Operating voltage Ub
18...30.2 VDC
Connection slots
8x M12x1-Female, 4-pin, D-coded
Ambient temperature
-5...55 °C
IP rating
IP67
Classifications
ECLASS 10.1
27-24-26-08
ECLASS 11.0
27-24-26-08
ECLASS 12.0
27-24-26-08
ECLASS 13.0
27-24-26-08
ECLASS 14.0
27-24-26-08
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-24-26-08
ECLASS 6.2
27-24-26-08
ECLASS 8.1
27-24-26-08
ECLASS 9.0
27-24-26-08
ECLASS 9.1
27-24-26-08
ETIM 4.0
EC000734
ETIM 5.0
EC000734
ETIM 6.0
EC000734
ETIM 7.0
EC000734
ETIM 8.0
EC000734
ETIM 9.0
EC000734
UNSPSC 11
39121306
UNSPSC 7.0901
39121306
Product information BAM01C2
Key features
Short description
Protective nut
Use
BNI M12
Material
PC
ABS (UL certified)
Dimension
Ø 14 x 13.2 mm
Mounting part
Threads
Classifications
ECLASS 10.1
27-27-90-90
ECLASS 11.0
27-27-90-90
ECLASS 12.0
27-27-37-92
ECLASS 13.0
27-27-37-92
ECLASS 14.0
27-27-37-92
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-90
ECLASS 6.2
27-27-92-90
ECLASS 8.1
27-27-92-90
ECLASS 9.0
27-27-90-90
ECLASS 9.1
27-27-90-90
ETIM 4.0
EC002040
ETIM 5.0
EC002040
ETIM 6.0
EC002040
ETIM 7.0
EC002040
ETIM 8.0
EC002040
ETIM 9.0
EC002040
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue