Products
Service & Support
Industries & Solutions
Company

Magnetostrictive sensors

Reliable even for long distances and rough conditions

Magnetostrictive sensors are used wherever high reliability and precision in position and speed measurement are required.

Even over long distances. Our non-contact and absolute measuring systems are suitable for a wide range of applications with all standard industrial interfaces. Even under extreme environmental conditions, they guarantee high machine and system availability.

Our extensive portfolio of magnetostrictive sensors

Magnetostrictive linear position sensors in profile housing

Precise, wear-free position measurement for measuring lengths up to 7620 mm. Flexible integration thanks to numerous interfaces (e.g., IO-Link, Profinet, EtherCAT) and different housing variants.

Magnetostrictive linear position sensors for industrial hydraulics

Wear-free position and speed measurement with high resolution for long-term reliability. Supports programmable signals and multi-magnet technology for redundancy and flexibility.

Magnetostrictive linear position sensors for extreme environments

Robust stainless steel housing, shock and vibration resistant, with IP69K protection and high-pressure resistant design. Precise, wear-free measurement even at extreme temperatures, flexible integration thanks to various interfaces.

Magnetostrictive linear position sensors for explosive areas

Pressure-resistant, compact systems for Zones 0, 1, and 2 with measuring ranges up to 7620 mm. Absolute signal output, versatile interfaces, and international Ex approvals.

Magnetostrictive position measuring systems for mobile hydraulics

Compact, wear-free systems with high resolution and measuring lengths up to 2540 mm. Programmable output signals and a wide range of interfaces enable easy integration into cylinders.

Redundant magnetostrictive linear position sensors

2- or 3-fold redundant magnetostrictive position measuring systems with adjustable measuring range, analog and digital interfaces, and durable, wear-free construction.

Magnetostrictive position measuring systems for long distances

Absolute, wear-free system for measuring ranges up to several hundred meters. High reliability and precise repeatability, even in harsh environments.

The most important benefits

  • Precise, absolute measurement without a reference run
  • Contact-free, therefore wear-free – no downtimes, long service life
  • Resistant to shock, vibration and contamination
  • Hermetically sealed housing
  • Highly dynamic control applications through synchronized measurement data
  • High durability and long service life
  • Flexible installation and handling

Application examples

Application examples from various industrial sectors demonstrate the wide range of uses for magnetostrictive position sensors. They are used for precise position and speed measurement in hydraulic and pneumatic cylinders, in presses, injection molding machines or in drive technology. Thanks to their non-contact, wear-free measuring principle, they are extremely reliable and stable over the long term - even under harsh environmental conditions. They therefore meet a wide range of industrial automation requirements with high precision and repeat accuracy.

Expertise and advice - contact us

Our team of experts is here to help and advise you. If you are unsure which sensor best suits your requirements, we will be happy to help you.
Get in touch with us!

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +32 (0)16 792970


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue