All cameras with Sony sensor IMX178
Description
The IMX178 sensor from Sony from the Starvis family is a monochrome CMOS image sensor with a resolution of 6.4 megapixels. It has a Rolling Shutter / Global Reset shutter in optical 1/1.8 format and a pixel size of 2.4 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX178
-
Structure of the deviceCMOS
-
Image size1/1.8
-
Number of effective pixels2080 (H) x 3096 (W)
-
Pixel size2.4 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-SF3-0064ZC |
59 / 60.8 / 60.8 | 12 µs - 20 s | 2.9 | - | - |
|
- |
BVS CA-SF3-0064ZG |
59 / 60.8 / 60.8 | 12 µs - 20 s | 2.9 | - | - |
|
- |
BVS CA-SF5-0064ZC |
59 / 60.8 / 60.8 | 12 µs - 20 s | 2.9 | - | - |
|
- |
BVS CA-SF5-0064ZG |
59 / 60.8 / 60.8 | 12 µs - 20 s | 2.9 | - | - |
|
- |
BVS CA-GX0-0064ZC |
18.4 / 34.9 / 34.9 | 16 µs - 20 s | 3.0 | 71.7 | 41.7 |
|
|
BVS CA-GX0-0064ZG |
18.4 / 34.9 / 34.9 | 16 µs - 20 s | 3.0 | 71.6 | 41.7 |
|
|
BVS CA-SF2-0064ZC |
59 / 60.8 / 60.8 | 12 µs - 20 s | 2.9 | 71.5 | 41.5 |
|
|
BVS CA-SF2-0064ZG |
59 / 60.8 / 60.8 | 12 µs - 20 s | 2.9 | 71.6 | 41.6 |
|
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)