Products
Service & Support
Industries & Solutions
Company

08.09.2023

RFID goes mobile

Traceability for LF, HF and UHF applications

Traceability for LF, HF and UHF applications

The new wireless handheld RFID scanner from Balluff delivers the benefit of reading/writing RFID tags – using LF, HF or UHF frequencies – as well as 1D/2D barcode reading and an NFC antenna in the familiar shape of a smartphone device.

Users can choose from three base units and a variety of read/write heads and antennas. This modular design allows users to build a handheld scanner to meet their specific application requirements.

1. Choose a base unit from three variants:

  • With 1D / 2D barcode scanner, camera & NFC antenna (13.56 MHz)

  • With 1D / 2D barcode scanner & camera, but without NFC

  • Without barcode scanner, camera, or NFC

For LF and HF

2. Choose a plug-in antenna module:

  • BIS C version for LF (70/455 kHz)

  • BIS M/L version for HF (13.56 MHz and 125 kHz)

For UHF

2. Choose a UHF read/write module with built-in read/write head:

  • Variants for EU (865 - 868 MHz)
    and US (902 - 928 MHz) frequency ranges

  • Components comply with the global ISO 18000-6C and EPC Gen2 Class1 standards

For LF and HF

3. Choose a read/write head from Balluff’s portfolio:

  • Size selection: M30, M18 and M12 or special sizes

  • Industry ISO15693 and ISO14443 standard

The NFC capable devices can read some tags without needing any RFID antenna.

The devices run on the Android operating system, have a 5-inch touchscreen color display, and come with a built-in app that can be used right out of the box or configured to meet specific requirements. Balluff provides the API and all the hooks needed for an in-house designed application. They are charged using a charging cradle which, along with spare batteries, are sold separately.

These new Balluff BIS V RFID handhelds provide a more flexible tool for manual processes including inventory and warehouse management, quality control, and service and maintenance work. And the swappable antennas allow them to be a complementary counterpart to any Balluff fixed RFID reader or scanner.

Features

  • Multi-frequency base unit, individually and modularly combinable
  • Modern smartphone design with Android operating system
  • Optimal visualization of data carrier contents
  • Various detachable modules for all RFID families, can be combined with existing read/write heads
  • Flexible reading of different RFID data tags and (optional) 1D-/2D-codes with single base device
  • Visualization and editing of data content in configurable App

BIS01FW

RFID-Handhelds Base Devices

BIS01H2

RFID-Handhelds Base Devices

BIS01FU

RFID-Handhelds Base Devices

BIS01FW

RFID-Handhelds Base Devices

Product Group
RFID Mobile Devices
Principle of operation
Handheld
Operating system
Android™ 11
Processor
NXP i.MX8M mini
4x Cortex A53 (4x 1,8 GHz)
1x Cortex M4 (1x 400 MHz)
Working memory
2 GB RAM
Data storage
16 GB Flash
Display
5" TFT color display with LED backlight
1280 x 720 pixels, 400 cd/m²
Capacitive touch
Surface hardness 7H
Battery type
Lithium-ion accu
Interface 01
WLAN
Interface 02
Bluetooth
Operating voltage Ub
3.8 VDC Battery pack
Function indicator
Progress indicator, LED
IP rating
IP65
Approval/Conformity
CE
UKCA
cCSAus
FCC (Radio)
IC (Radio)
WEEE
CCC
SRRC
KC
IFT
Additional features
Integrated barcode scanner: 1D and 2D short-range scanner integrated in the housing (scanner buttons on the side)
Integrated camera: 5 MP autofocus camera with lighting
More product details
BIS01H2

RFID-Handhelds Base Devices

Product Group
RFID Mobile Devices
Principle of operation
Handheld
Operating system
Android™ 11
Processor
NXP i.MX8M mini
4x Cortex A53 (4x 1,8 GHz)
1x Cortex M4 (1x 400 MHz)
Working memory
2 GB RAM
Data storage
16 GB Flash
Display
5" TFT color display with LED backlight
1280 x 720 pixels, 400 cd/m²
Capacitive touch
Surface hardness 7H
Battery type
Lithium-ion accu
Interface 01
WLAN
Interface 02
Bluetooth
Operating voltage Ub
3.8 VDC Battery pack
Function indicator
Progress indicator, LED
IP rating
IP65
Approval/Conformity
CE
UKCA
cCSAus
FCC (Radio)
IC (Radio)
WEEE
CCC
SRRC
IFT
Additional features
Integrated barcode scanner: 1D and 2D short-range scanner integrated in the housing (scanner buttons on the side)
Integrated camera: 5 MP autofocus camera with lighting
Integrated HF-RFID reader: NFC reader 13.56 MHz
More product details
BIS01FU

RFID-Handhelds Base Devices

Product Group
RFID Mobile Devices
Principle of operation
Handheld
Operating system
Android™ 11
Processor
NXP i.MX8M mini
4x Cortex A53 (4x 1,8 GHz)
1x Cortex M4 (1x 400 MHz)
Working memory
2 GB RAM
Data storage
16 GB Flash
Display
5" TFT color display with LED backlight
1280 x 720 pixels, 400 cd/m²
Capacitive touch
Surface hardness 7H
Battery type
Lithium-ion accu
Interface 01
WLAN
Interface 02
Bluetooth
Operating voltage Ub
3.8 VDC Battery pack
Function indicator
Progress indicator, LED
IP rating
IP65
Approval/Conformity
CE
UKCA
cCSAus
FCC (Radio)
IC (Radio)
WEEE
CCC
SRRC
KC
IFT
More product details

Downloads

  • RFID goes mobile
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue