Products
Service & Support
Industries & Solutions
Company

27.08.2021

Rugged HF RFID read/write heads with condition monitoring functions

Designed for harsh environments, can detect vibration, inclination, internal temperature, and more

Our new RFID read/write heads (13.56 MHz) are used for track and trace, for production control or for automatic interchangeable part assignment and detection. The maximum transmission rate of 230.4 kBaud (IO-Link COM3) enables fast reading and writing of the data carriers.

These read/write heads with IO-Link interface are designed for use in harsh industrial environments and, thanks to hygiene-compatible materials, are also ideal for washdown applications. In applications where aggressive cleaning agents and high pressure are used regularly, our Washdown-Plus promise guarantees withstanding at least 1000 cleaning cycles.

In addition to reliable identification, these read/write heads also offer numerous condition monitoring functions, such as vibration detection, inclination detection, internal temperature monitoring, signal quality check, and voltage and current monitoring, along with additional multi-functions.

Features

  • Fast read/write times with IO-Link COM3 (230.4 kBaud)

  • Hygiene approved materials (stainless 1.4404/PBT)

  • Washdown-Plus promise: Exceeds IP69K and guarantees 1000 cleaning cycles

  • H2O2 resistant

  • Expanded IO-Link functionality with Smart Features

Downloads

Do you have questions? Please contact us.

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue