Similar Illustration
Only CAD model download is supported
Displays
Function
Display module
Analog value display
Analog value display
Analog inputs
Analog, voltage/analog, current (0…10 V/0…20 mA/4…20 mA)
Resolution
≤ 16 Bit
Analog output
Analog, voltage/analog, current
Ambient temperature
0...70 °C
Recommended alternative
BAE010H
Displays
BDD 750-2A03-000-000-1-A
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BDD 640-R3A-0-00-E-00 | BDD 750-2A03-000-000-1-A | |
|
-
List price
|
-
List price
|
|
| Function |
Display module Analog value display |
Analog value display |
|---|---|---|
| Analog inputs | Analog, voltage/analog, current (0…10 V/0…20 mA/4…20 mA) | Analog, voltage/analog, current (-10…10 V/0…20 mA/4…20 mA) |
| Resolution | ≤ 16 Bit | ≤ 16 Bit |
| Analog output | Analog, voltage/analog, current | Analog, voltage/analog, current |
| Ambient temperature | 0...70 °C | -20...60 °C |
| Approval/Conformity |
CE WEEE EAC |
CE UKCA WEEE |
| Panel cut-out | 45 x 92 mm | 43 x 91 mm |
| Operating voltage Ub | - | 18...30 VDC |
| Inputs, number | - | 2 |
| Encoder supply | - | 24 V, max 250 mA |
| IP rating (front housing) | - | IP65 |
Only CAD model download is supported