Products
Service & Support
Industries & Solutions
Company
Canceled

BAE00AP

BAE LX-VS-LR085

Strip lights

Connection
Cable with connector, M12x1-Male, 4-pin, 0.30 m
Version
Strip light
Dimension
13 x 113.5 x 18 mm
Rated operating voltage Ue DC
24 V
Current draw max.
200 mA, 375 mA (Boost mode)
Do you have any questions about the product? Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario

Quantity scale

Contact request
Key features
Connection
Cable with connector, M12x1-Male, 4-pin, 0.30 m
Version
Strip light
Dimension
13 x 113.5 x 18 mm
Rated operating voltage Ue DC
24 V
Current draw max.
200 mA, 375 mA (Boost mode)
Operating mode
Normal
Boost
Digital inputs
Trigger
Material
Aluminum anodized, black
Glass
Illumination area
80 x 10 mm
Light type
LED Red light
Wave length
617 nm
Ambient temperature
-10...55 °C
Approval/Conformity
CE
IP rating
IP54
Classifications
ECLASS 10.1
27-31-02-04
ECLASS 11.0
27-31-02-04
ECLASS 12.0
27-31-02-04
ECLASS 13.0
27-31-02-04
ECLASS 14.0
27-31-02-04
ECLASS 4.1
27-11-03-11
ECLASS 5.1.4
27-31-02-04
ECLASS 6.2
27-11-06-35
ECLASS 8.1
27-11-06-35
ECLASS 9.0
27-11-06-35
ECLASS 9.1
27-11-06-35
ETIM 4.0
EC00996
ETIM 5.0
EC00996
ETIM 6.0
EC00996
ETIM 7.0
EC000996
ETIM 8.0
EC000996
ETIM 9.0
EC000996
UNSPSC 11
39110000
UNSPSC 7.0901
39110000
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue