Similar Illustration
Only CAD model download is supported
Line lasers
Connection
Connector, M12x1-Male, 4-pin
Version
Laser Module
Dimension
Ø 20 x 128 mm
Rated operating voltage Ue DC
24 V
Current draw max.
80 mA
Recommended alternative
BAE0106
Line lasers
BAE LX-XO-PL018-E-L3-S103
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BAE LX-XO-PL018-L3-S4 | BAE LX-XO-PL018-E-L3-S103 | |
|
-
List price
|
1,422.19 CAD
List price
|
|
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 5-pin |
|---|---|---|
| Version | Laser Module | Laser Module |
| Dimension | Ø 20 x 128 mm | Ø 20 x 116 mm |
| Rated operating voltage Ue DC | 24 V | 24 V |
| Current draw max. | 80 mA | 400 mA |
| Digital inputs | Trigger | Trigger |
| Material |
Brass nickel-plated Glass |
Stainless steel Glass Nickel-plated brass nuts |
| Light type | Laser Red light | Laser Red light |
| Wave length | 635 nm | 640 nm |
| Ambient temperature | -10...50 °C | -10...50 °C |
| Approval/Conformity |
CE WEEE |
CE WEEE |
| IP rating | IP67 | IP67 |
Only CAD model download is supported