Similar Illustration
Only CAD model download is supported
Clamp without fixed stop for proximity switches
Use
For M30 sensors
Material
LCP PTFE coated
Dimension
Ø 41 x 46 mm
Mounting part
Clamps
Ambient temperature
-25...70 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BES 30,0-KH-9ST/W | BAM MC-XA-024-D30,0-2-FM/W | |
|
235.37 CAD
List price
|
110.36 CAD
List price
|
|
| Use | For M30 sensors |
for sensors Ø30 mm For M30 sensors fastening length 50mm and longer |
|---|---|---|
| Material | LCP PTFE coated | Brass PTFE coated |
| Dimension | Ø 41 x 46 mm | Ø 45 x 48 mm |
| Mounting part | Clamps | Screws, clamps |
| Ambient temperature | -25...70 °C | - |
| Additional features | - | Weld immune |
Only CAD model download is supported