Products
Service & Support
Industries & Solutions
Company

BAM01YA

BOS R-53

Reflectors and reflective foils

Version
Cube corner 5 mm
Use
for retro-reflective sensor
Style
Square
2 mounting holes
Dimension
51 x 95 x 8 mm
Sensing surface
0.3 cm²
Do you have any questions about the product? Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario

Quantity scale

Contact request
Key features
Version
Cube corner 5 mm
Use
for retro-reflective sensor
Style
Square
2 mounting holes
Dimension
51 x 95 x 8 mm
Sensing surface
0.3 cm²
Ambient temperature
-20...500 °C
Material sensing surface
Borosilicate
Light type
non-polarized light, also for polarized light
Mounting part
Screw M3
Classifications
ECLASS 10.1
27-27-36-01
ECLASS 11.0
27-27-36-01
ECLASS 12.0
27-27-36-01
ECLASS 13.0
27-27-36-01
ECLASS 14.0
27-27-36-01
ECLASS 4.1
27-27-90-03
ECLASS 5.1.4
27-27-92-03
ECLASS 6.2
27-27-92-03
ECLASS 8.1
27-27-92-03
ECLASS 9.0
27-27-36-01
ECLASS 9.1
27-27-36-01
ETIM 4.0
EC002467
ETIM 5.0
EC002467
ETIM 6.0
EC002467
ETIM 7.0
EC002467
ETIM 8.0
EC002467
ETIM 9.0
EC002467
UNSPSC 11
39121551
UNSPSC 7.0901
39121551
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue