Products
Service & Support
Industries & Solutions
Company
Canceled

BAM036E

BAM MD-XA-004-0005

Portable UHF read/write units (860/930 MHz)

Product Group
UHF (860...930 MHz)
Product name
Accessories
Dimension
67 x 12 x 88 mm
Display
-
Operating voltage Ub
3.7 VDC
Do you have any questions about the product? Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario

Quantity scale

Contact request
Key features
Product Group
UHF (860...930 MHz)
Product name
Accessories
Dimension
67 x 12 x 88 mm
Display
-
Operating voltage Ub
3.7 VDC
Storage temperature
-40...60 °C
Ambient temperature
-20...40 °C
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-28-04-01
ECLASS 11.0
27-28-04-01
ECLASS 12.0
27-28-04-01
ECLASS 13.0
27-28-04-01
ECLASS 14.0
27-28-04-01
ECLASS 4.1
27-28-04-01
ECLASS 5.1.4
27-28-04-01
ECLASS 6.2
27-28-04-01
ECLASS 8.1
27-28-04-01
ECLASS 9.0
27-28-04-01
ECLASS 9.1
27-28-04-01
ETIM 6.0
EC002998
ETIM 7.0
EC002998
ETIM 8.0
EC002998
ETIM 9.0
EC002998
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue