Products
Service & Support
Industries & Solutions
Company

BAM03KE

BAM AD-DG-023-D14/D20-5-01

Mechanical Accessories

Principle of operation
Adapters in general
Version
Reducing sleeve 20 to 14 mm
Use
for BDG DAX60
Material
1.4404 stainless steel
Dimension
Ø 20 x 46.5 mm
Do you have any questions about the product? Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario

Quantity scale

Contact request
Key features
Principle of operation
Adapters in general
Version
Reducing sleeve 20 to 14 mm
Use
for BDG DAX60
Material
1.4404 stainless steel
Dimension
Ø 20 x 46.5 mm
Mounting part
Screws
Scope of delivery
Reducing Sleeve
Threaded pin ISO 4026-M5x8-A2
Classifications
ECLASS 10.1
27-27-90-90
ECLASS 11.0
27-27-90-90
ECLASS 12.0
27-27-05-92
ECLASS 13.0
27-27-05-92
ECLASS 14.0
27-27-05-92
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-90
ECLASS 6.2
27-27-92-90
ECLASS 8.1
27-27-92-90
ECLASS 9.0
27-27-90-90
ECLASS 9.1
27-27-90-90
ETIM 4.0
EC002024
ETIM 5.0
EC002024
ETIM 6.0
EC002024
ETIM 7.0
EC002024
ETIM 8.0
EC002024
ETIM 9.0
EC002024
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue