Similar Illustration
Only CAD model download is supported
Inductive distance sensors
Dimension
Ø 12 x 65 mm
Style Housing
M12x1
Installation
for flush mounting
Range
0.5...2 mm
Analog output
Analog, current 0…20 mA
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BAW M12MG2-IAC20B-BP03 | BAW M12MN-IAC35C-BP00,2-GS04 | |
|
-
List price
|
225.47 CAD
List price
|
|
| Dimension | Ø 12 x 65 mm | Ø 12 x 63 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 0.5...2 mm | 0.2...3.5 mm |
| Analog output | Analog, current 0…20 mA | Analog, current 0...20 mA |
| Output characteristic | falling on approach | falling on approach |
| Limit frequency –3 dB | 500 Hz | 1000 Hz |
| Repeat accuracy | ±5 µm | ±7 µm |
| Non-linearity max. | ±45 µm | ±53 µm |
| Housing material | Brass, nickel plated | Brass, Nickel-free coated |
| Material sensing surface | PBT | PBT |
| Connection | Cable, 3.00 m, PUR | Cable with connector, M12x1-Male, 4-pin, 0.20 m, PUR |
| Operating voltage Ub | 10...30 VDC | 16...30 VDC |
| Ambient temperature | -10...70 °C | -40...80 °C |
| IP rating | IP67 | IP68 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported