Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, A-coded
Cable
PUR Shielded black, 10 m, Drag chain compatible
Number of conductors
5
Cable temperature, fixed routing
-50...80 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S137-19/GS92-PC-10 | BCC S415-S415-3A-388-PS0525-100 | BCC M415-M415-3A-314-PS0534-100 | BCC M425-M415-3A-314-PS0534-100 | |
|
-
List price
|
409.05 CAD
List price
|
197.76 CAD
List price
|
197.76 CAD
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|---|
| Connection 2 | M12x1-Male, straight, A-coded | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
| Cable | PUR Shielded black, 10 m, Drag chain compatible | PUR Shielded black, 10 m, Drag chain compatible | PUR Shielded black, 10 m, Drag chain compatible | PUR Shielded black, 10 m, Drag chain compatible |
| Number of conductors | 5 | 5 | 5 | 5 |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 36 VDC / 30 VAC | 36 VDC / 30 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| IP rating | IP67 | IP67 | IP67/IP67 | IP67/IP67 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
CE cULus WEEE |
CE cULus UKCA WEEE |
| Rated current (40 °C) | - | 4.0 A | 4.0 A | 4.0 A |
Only CAD model download is supported