Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Male, straight, 5-pin, A-coded
Cable
PUR Shielded black, 15 m, Drag chain compatible
Number of conductors
5
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-50...80 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BKS-S151-19-PC-15 | BCC M415-0000-2A-016-PS0525-050 | |
|
-
List price
|
90.84 CAD
List price
|
|
| Connection | M12x1-Male, straight, 5-pin, A-coded | M12x1-Male, straight, 5-pin, A-coded |
|---|---|---|
| Cable | PUR Shielded black, 15 m, Drag chain compatible | PUR Shielded black, 5 m, Drag chain compatible |
| Number of conductors | 5 | 5 |
| Conductor cross-section | 0.25 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 36 VDC / 30 VAC | 60 VDC / 60 VAC |
| Approval/Conformity | CE |
CE cULus UKCA WEEE |
| Switching output | - | antivalent |
| Rated current (40 °C) | - | 4.0 A |
| IP rating | - | IP67 |
Only CAD model download is supported