Similar Illustration
Only CAD model download is supported
Field attachables
Connection
M12x1-Female, straight, A-coded
Approval/Conformity
EAC
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S 10-4 | BCC M435-0000-1A-004-41X475-000 | BKS-S 79-00 | BKS-S115-00 | |
|
-
List price
|
52.95 CAD
List price
|
83.67 CAD
List price
|
107.30 CAD
List price
|
|
| Connection | M12x1-Female, straight, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 8-pin, A-coded |
|---|---|---|---|---|
| Approval/Conformity | EAC | WEEE | WEEE | WEEE |
| Number of connectable contacts | - | 4 | 5 | 8 |
| Connection cross-section | - | 0.14...0.75 mm² | 0.75 mm² | 0.75 mm² |
| Type of wire mounting | - | Screw terminals | Screw terminals | Screw terminals |
| Cable diameter D | - | 4...6 mm | 4...6 mm | 6...8 mm |
| Operating voltage Ub | - | 30 VDC / 30 VAC | 30 VDC | 36 VDC / 30 VAC |
| Rated current (40 °C) | - | 4.0 A | - | 2.0 A |
| IP rating | - | IP67 | IP67 | IP67 |
| Ambient temperature | - | -40...85 °C | -40...85 °C | -40...85 °C |
Only CAD model download is supported