Similar Illustration
Only CAD model download is supported
II
PIN 1: brown
PIN 2: blue
PIN 3: white
PIN 4: green
PIN 5: pink
PIN 6: yellow
PIN 7: black
PIN 8: gray
PIN 9: red
PIN10: violet
PIN 11: gray/pink
PIN12: red/blue
PIN 1: brown
PIN 2: blue
PIN 3: white
PIN 4: green
PIN 5: pink
PIN 6: yellow
PIN 7: black
PIN 8: gray
PIN 9: red
PIN10: violet
PIN 11: gray/pink
PIN12: red/blue
I
PIN 1: brown
PIN 2: blue
PIN 3: white
PIN 4: green
PIN 5: pink
PIN 6: yellow
PIN 7: black
PIN 8: gray
PIN 9: red
PIN10: violet
PIN 11: gray/pink
PIN12: red/blue
PIN 1: brown
PIN 2: blue
PIN 3: white
PIN 4: green
PIN 5: pink
PIN 6: yellow
PIN 7: black
PIN 8: gray
PIN 9: red
PIN10: violet
PIN 11: gray/pink
PIN12: red/blue
Only CAD model download is supported
Sensor cables unshielded
Connection 1
M12x1-Female, straight, 12-pin, A-coded
Connection 2
M12x1-Male, straight, 12-pin, A-coded
Cable
PUR black, 1 m, Drag chain compatible
Number of conductors
12
Cable temperature, fixed routing
-50...80 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M41C-M41C-3A-325-PX0C25-010 | BCC M41C-M41C-3A-325-PX0C25-020 | BCC M41C-M41C-3A-325-PX0C25-050 | |
|
202.99 CAD
List price
|
214.93 CAD
List price
|
250.70 CAD
List price
|
|
| Connection 1 | M12x1-Female, straight, 12-pin, A-coded | M12x1-Female, straight, 12-pin, A-coded | M12x1-Female, straight, 12-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 12-pin, A-coded | M12x1-Male, straight, 12-pin, A-coded | M12x1-Male, straight, 12-pin, A-coded |
| Cable | PUR black, 1 m, Drag chain compatible | PUR black, 2 m, Drag chain compatible | PUR black, 5 m, Drag chain compatible |
| Number of conductors | 12 | 12 | 12 |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 1.5 A | 1.5 A | 1.5 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Cable jacket, color | black | black | black |
| Approval/Conformity |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
Only CAD model download is supported