Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
7/8"-Male, straight, 5-pin
Interface
DeviceNet
Cable
PUR Shielded gray, 5 m, Drag chain compatible
Number of conductors
4
Conductor cross-section
15 AWG/18 AWG
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Discontinued
Alternative
|
Discontinued
Further alternative
|
|
|
|
|
|
|
| BCC A315-0000-20-030-PS85N4-050 | BCC A325-0000-20-030-PS85N4-050 | BCC A315-0000-20-030-PS85N4-020 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | 7/8"-Male, straight, 5-pin | 7/8"-Male, angled, 5-pin | 7/8"-Male, straight, 5-pin |
|---|---|---|---|
| Interface | DeviceNet | DeviceNet | DeviceNet |
| Cable | PUR Shielded gray, 5 m, Drag chain compatible | PUR Shielded gray, 5 m, Drag chain compatible | PUR Shielded gray, 2 m, Drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 15 AWG/18 AWG | 15 AWG/18 AWG | 15 AWG/18 AWG |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 9.0 A | 9.0 A | 9.0 A |
| IP rating | IP67, IP68 | IP67, IP68 | IP67, IP68 |
| Approval/Conformity |
cULus EAC WEEE |
cULus EAC WEEE |
cULus EAC WEEE |
Only CAD model download is supported