Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
7/8"-Male, straight, 5-pin
Interface
DeviceNet
Cable
PVC Shielded gray, 2 m
Number of conductors
4
Conductor cross-section
16 AWG/20 AWG
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Discontinued
Alternative
|
Discontinued
Further alternative
|
|
|
|
|
|
|
| BCC A315-0000-20-030-VS85N5-020 | BCC A325-0000-20-030-VS85N5-020 | BCC A315-0000-20-030-VS85N5-010 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | 7/8"-Male, straight, 5-pin | 7/8"-Male, angled, 5-pin | 7/8"-Male, straight, 5-pin |
|---|---|---|---|
| Interface | DeviceNet | DeviceNet | DeviceNet |
| Cable | PVC Shielded gray, 2 m | PVC Shielded gray, 2 m | PVC Shielded gray, 1 m |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 16 AWG/20 AWG | 16 AWG/20 AWG | 16 AWG/20 AWG |
| Operating voltage Ub | 300 VDC / 300 VAC | 300 VDC / 300 VAC | 300 VDC / 300 VAC |
| Rated current (40 °C) | 9.0 A | 9.0 A | 8.0 A |
| IP rating | IP67, IP68 | IP67, IP68 | IP68 |
| Approval/Conformity |
cULus EAC WEEE |
cULus EAC WEEE |
cULus |
Only CAD model download is supported