Similar Illustration
Only CAD model download is supported
Field attachables
Connection
M8x1-Female, straight, 3-pin, A-coded
Number of connectable contacts
3
Connection cross-section
0.14...0.38 mm²
Type of wire mounting
Piercing
Cable diameter D
3...5 mm
Recommended alternative
BCC02HC
Field attachables
BKS-S111-RT13
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC M333-0000-10-000-22X334-000 | BKS-S111-RT13 | BCC M333-0000-10-000-34X325-000 | BCC M333-0000-10-000-31X350-000 | |
|
-
List price
|
35.98 CAD
List price
|
31.89 CAD
List price
|
42.61 CAD
List price
|
|
| Connection | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
|---|---|---|---|---|
| Number of connectable contacts | 3 | 3 | 3 | 3 |
| Connection cross-section | 0.14...0.38 mm² | 0.14...0.34 mm² | 0.14...0.34 mm² | 0.14...0.5 mm² |
| Type of wire mounting | Piercing | IDC | Solder connections | Screw terminals |
| Cable diameter D | 3...5 mm | 2.5...5.4 mm | 3.5...5 mm | 3.5...5 mm |
| Operating voltage Ub | 60 VDC / 60 VAC | 32 VDC / 32 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Ambient temperature | -25...85 °C | -40...85 °C | -40...85 °C | -40...85 °C |
| Approval/Conformity |
EAC WEEE |
cURus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported