Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, straight, 5-pin, A-coded
Cable
PUR black, 2.50 m, Drag chain compatible
Number of conductors
3
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-50...90 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-0000-1A-001-PX0334-025-C015 | BCC M415-0000-1A-001-PH0334-030 | BCC S415-0000-1A-004-PX0334-030 | |
|
-
List price
|
37.59 CAD
List price
|
54.37 CAD
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|
| Cable | PUR black, 2.50 m, Drag chain compatible | PUR black, 3 m | PUR black, 3 m, Drag chain compatible |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -40...120 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | - | -25...90 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
cULus EAC WEEE |
CE WEEE cULus |
CE cULus Ecolab WEEE |
| Special characteristics | - | - | Washdown |
| Power indicator | - | - | LED green |
| Function indicator (Pin 4) | - | - | LED yellow |
| Switching output | - | - | PNP Normally open (NO) |
Only CAD model download is supported