Products
Service & Support
Industries & Solutions
Company
Canceled

BCC0CFE

BCC 0000-0000-00-000-PX0LP7-10X

Bulk cables

Cable
PUR black, 100 m
Number of conductors
19
Conductor cross-section
0.34 mm² + 1.0 mm²
Cable temperature, fixed routing
-40...80 °C
Cable temperature, flexible routing
-20...80 °C
Do you have any questions about the product? Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario

Quantity scale

Contact request
Key features
Cable
PUR black, 100 m
Number of conductors
19
Conductor cross-section
0.34 mm² + 1.0 mm²
Cable temperature, fixed routing
-40...80 °C
Cable temperature, flexible routing
-20...80 °C
Classifications
ECLASS 10.1
27-06-01-06
ECLASS 11.0
27-06-01-06
ECLASS 12.0
27-06-01-06
ECLASS 13.0
27-06-01-06
ECLASS 14.0
27-06-01-06
ECLASS 4.1
27-06-08-00
ECLASS 5.1.4
27-06-20-07
ECLASS 6.2
27-06-20-11
ECLASS 8.1
27-06-20-11
ECLASS 9.0
27-06-20-11
ECLASS 9.1
27-06-20-11
ETIM 4.0
EC001855
ETIM 5.0
EC001578
ETIM 6.0
EC001578
ETIM 7.0
EC001578
ETIM 8.0
EC001578
ETIM 9.0
EC003250
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue