Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
RJ45-Male, straight, 4-pin
Connection 2
RJ45-Male, straight, 4-pin
Interface
Industrial ETHERNET
Cable
TPE Shielded teal, 15 m
Cable, note
Ethernet, CAT 5E
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC E834-E834-90-339-ES64N8-150 | BCC E894-E894-90-339-ES64N9-150 | |
|
-
List price
|
295.50 CAD
List price
|
|
| Connection 1 | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin |
|---|---|---|
| Connection 2 | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin |
| Interface | Industrial ETHERNET | EtherNet/IP |
| Cable | TPE Shielded teal, 15 m | TPE Shielded blue, 15 m, Drag chain compatible |
| Cable, note | Ethernet, CAT 5E | Ethernet, CAT 5E |
| Number of conductors | 4 | 4 |
| Cable temperature, fixed routing | -60...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -40...80 °C | -20...60 °C |
| Operating voltage Ub | 125 VDC / 125 VAC | 60 VDC |
| Rated current (40 °C) | 1.0 A | 1.5 A |
| IP rating | IP20/IP20 | IP20/IP20 |
| Approval/Conformity |
CE EAC WEEE cULus |
CE WEEE cULus UKCA |
Only CAD model download is supported