Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
Sub-D-Male, angled, 9-pin
Interface
Profibus
Cable
PUR Shielded violet, 1 m, Drag chain compatible
Number of conductors
2
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BCC M415-D289-AH-700-PS72N1-010-C026 | BCC M415-D289-AB0-700-PS72N1-010-C026 | |
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, B-coded |
|---|---|---|
| Connection 2 | Sub-D-Male, angled, 9-pin | Sub-D-Male, angled, 9-pin |
| Interface | Profibus | Profibus |
| Cable | PUR Shielded violet, 1 m, Drag chain compatible | PUR Shielded violet, 1 m, Drag chain compatible |
| Number of conductors | 2 | 2 |
| Cable temperature, fixed routing | -20...70 °C | -40...70 °C |
| Cable temperature, flexible routing | -20...50 °C | -20...60 °C |
| Rated current (40 °C) | 4.0 A | - |
| Approval/Conformity |
CE CE EAC |
CE WEEE |
| Operating voltage Ub | - | 60 VDC / 60 VAC |
| IP rating | - | IP68/IP20 |
Only CAD model download is supported