Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, straight, 5-pin, A-coded
Switching output
antivalent
Cable
PUR welding spark resistant black, 2.00 m
Number of conductors
4
Conductor cross-section
0.34 mm²
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC W415-0000-1A-003-NW0434-020 | BCC W415-0000-1A-003-NW44T2-020 | BCC M415-0000-1A-003-PW0434-020 | BCC M425-0000-1A-003-PW0434-020 | |
|
-
List price
|
77.40 CAD
List price
|
32.16 CAD
List price
|
32.16 CAD
List price
|
|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|---|
| Switching output | antivalent | antivalent | antivalent | antivalent |
| Cable | PUR welding spark resistant black, 2.00 m | TPE welding spark resistant yellow, 2 m, Drag chain compatible | PUR welding spark resistant black, 2 m, Drag chain compatible | PUR welding spark resistant black, 2 m, Drag chain compatible |
| Number of conductors | 4 | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 22 AWG | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -60...200 °C | -50...105 °C | -50...90 °C | -50...90 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP65 | IP65 | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
EAC WEEE |
CE WEEE |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
| Cable temperature, flexible routing | - | -25...105 °C | -25...90 °C | -25...90 °C |
Only CAD model download is supported