Similar Illustration
Only CAD model download is supported
Y-splitters
Connection 1
M12x1-Male, Straight, 4-pin, A-coded
Connection 2
M12x1-Female, Straight, 5-pin, A-coded
Connection 3
M12x1-Female, Straight, 5-pin, A-coded
Operating voltage Ub
250 VDC / 250 VAC
Cable
PUR welding spark resistant black, 0.6 m
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCC W414-W415-W415-U2045-006 | BCC M414-M415-M415-U2027-006 | |
|
-
List price
|
88.65 CAD
List price
|
|
| Connection 1 | M12x1-Male, Straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
|---|---|---|
| Connection 2 | M12x1-Female, Straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Connection 3 | M12x1-Female, Straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Cable | PUR welding spark resistant black, 0.6 m | PUR welding spark resistant black, 0.6 m, Drag chain compatible |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| Cable temperature, fixed routing | -60...400 °C | -50...90 °C |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE EAC WEEE |
CE WEEE cULus |
| Cable temperature, flexible routing | - | -25...90 °C |
Only CAD model download is supported