Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, angled, 5-pin, A-coded
Power indicator
LED green
Function indicator (Pin 4)
LED yellow
Switching output
PNP Normally open (NO)
Cable
PVC black, 5.00 m, Drag chain compatible
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCC S4A5-0000-1A-004-VX0334-050 | BCC S425-0000-1A-004-VX8334-050 | |
|
-
List price
|
54.10 CAD
List price
|
|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|
| Power indicator | LED green | LED green |
| Function indicator (Pin 4) | LED yellow | LED yellow |
| Switching output | PNP Normally open (NO) | PNP Normally open (NO) |
| Cable | PVC black, 5.00 m, Drag chain compatible | PVC gray, 5 m, Drag chain compatible |
| Number of conductors | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -30...80 °C | -40...105 °C |
| Cable temperature, flexible routing | -10...80 °C | -5...105 °C |
| Operating voltage Ub | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP65, IP67 | IP67, IP68, IP69K |
| Approval/Conformity |
CE EAC WEEE |
CE cULus Ecolab WEEE |
| Special characteristics | - | Washdown |
Only CAD model download is supported