Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, straight, 8-pin, A-coded
Cable
PUR Shielded black, 2.00 m, Drag chain compatible
Number of conductors
4
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-50...80 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCC M418-0000-1A-132-PS0425-020 | BCC M415-0000-1A-014-PS0434-020 | |
|
-
List price
|
63.77 CAD
List price
|
|
| Connection | M12x1-Female, straight, 8-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|
| Cable | PUR Shielded black, 2.00 m, Drag chain compatible | PUR Shielded black, 2 m, Drag chain compatible |
| Number of conductors | 4 | 4 |
| Conductor cross-section | 0.25 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 30 VDC / 30 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 2.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus UKCA WEEE |
| Switching output | - | antivalent |
Only CAD model download is supported