Similar Illustration
Only CAD model download is supported
Welding cables (high performance)
Connection
M8x1-Female, straight, 4-pin, A-coded
Cable
Silicone welding spark resistant black, 5 m
Number of conductors
4
Conductor cross-section
0.34 mm²
Cable temperature, fixed routing
-40...200 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC W314-0000-10-003-SW0434-050 | BCC W313-0000-10-001-SW0434-050 | BCC W323-0000-10-001-SW0434-050 | |
|
120.42 CAD
List price
|
175.82 CAD
List price
|
175.82 CAD
List price
|
|
| Connection | M8x1-Female, straight, 4-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
|---|---|---|---|
| Cable | Silicone welding spark resistant black, 5 m | Silicone welding spark resistant black, 5 m | Silicone welding spark resistant black, 5 m |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...200 °C | -40...200 °C | -40...200 °C |
| Cable temperature, flexible routing | -25...200 °C | -25...200 °C | -25...200 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP65 | IP65 | IP65 |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported