Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Male, straight, 4-pin, D-coded
Connection 2
M12x1-Male, straight, 4-pin, D-coded
Interface
Profinet
Cable
PUR Shielded Green, 18.00 m, Drag chain compatible
Cable, note
Profinet Type C, CAT 5E by IEC 61156-6
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC M414-M414-6D-331-PS54T2-180 | BCC M414-M414-6D-331-PS54N2-180 | BCC M414-M414-6D-331-PS54N2-170 | BCC M414-M414-6D-331-PS54N2-160 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection 1 | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
|---|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
| Interface | Profinet | Profinet | Profinet | Profinet |
| Cable | PUR Shielded Green, 18.00 m, Drag chain compatible | PUR Shielded green, 18 m, Drag chain compatible | PUR Shielded green, 17 m, Drag chain compatible | PUR Shielded green, 16 m, Drag chain compatible |
| Cable, note | Profinet Type C, CAT 5E by IEC 61156-6 | Profinet Type C, CAT 5E by IEC 61156-6 | Profinet Type C, CAT 5E by IEC 61156-6 | Profinet Type C, CAT 5E by IEC 61156-6 |
| Number of conductors | 4 | 4 | 4 | 4 |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -20...60 °C | -20...60 °C | -20...60 °C | -20...60 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 60 VDC | 60 VDC | 60 VDC |
| Rated current (40 °C) | 4.0 A | 1.5 A | 1.5 A | 1.5 A |
| IP rating | IP67/IP67 | IP67/IP67 | IP67/IP67 | IP67/IP67 |
| Approval/Conformity |
cULus EAC WEEE |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
Only CAD model download is supported