Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, straight, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 4-pin, A-coded
Cable
TPE yellow, 1.2...3.6 m, Drag chain compatible
Number of conductors
4
Cable temperature, fixed routing
-50...105 °C
Product Features
0.30 m, TPE, M12x1, Female
0.60 m, TPE, M12x1, Female
1.00 m, TPE, M12x1, Female
1.50 m, TPE, M12x1, Female
2.00 m, TPE, M12x1, Female
3.00 m, TPE, M12x1, Female
3.6 m, TPE, M12x1, Female
4.00 m, TPE, M12x1, Female
5.00 m, TPE, M12x1, Female
6.00 m, TPE, M12x1, Female
7.00 m, TPE, M12x1, Female
8.00 m, TPE, M12x1, Female
10.00 m, TPE, M12x1, Female
12.00 m, TPE, M12x1, Female
15.00 m, TPE, M12x1, Female
20.00 m, TPE, M12x1, Female
30.00 m, TPE, M12x1, Female
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M415-M414-3A-304-EC44T2-12/36 | BCC M415-M414-3A-606-EX44T2-015 | BCC M415-M414-3A-606-EX44T2-020 | |
|
92.51 CAD
List price
|
44.97 CAD
List price
|
46.99 CAD
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
| Cable | TPE yellow, 1.2...3.6 m, Drag chain compatible | TPE yellow, 1.5 m, Drag chain compatible | TPE yellow, 2 m, Drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, fixed routing | -50...105 °C | -50...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -25...105 °C | -25...105 °C | -25...105 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE WEEE |
CE cULus WEEE |
CE cULus WEEE |
| Power indicator | - | LED green/no | LED green/no |
| Function indicator | - | yes/no | yes/no |
| Function indicator (Pin 4) | - | LED yellow | LED yellow |
Only CAD model download is supported