Similar Illustration
Only CAD model download is supported
Safety cables (AIDA-Standard)
Connection
M8x1-Female, straight, 8-pin, A-coded
Cable
PUR yellow, 5 m, Drag chain compatible
Number of conductors
8
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-50...80 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC M318-0000-10-069-PX4825-050-C033 | BCC M328-0000-10-069-PX4825-050-C033 | |
|
97.68 CAD
List price
|
97.68 CAD
List price
|
|
| Connection | M8x1-Female, straight, 8-pin, A-coded | M8x1-Female, angled, 8-pin, A-coded |
|---|---|---|
| Cable | PUR yellow, 5 m, Drag chain compatible | PUR yellow, 5 m, Drag chain compatible |
| Number of conductors | 8 | 8 |
| Conductor cross-section | 0.25 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 2.0 A | 2.0 A |
| IP rating | IP67, IP69K | IP67, IP69K |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported