Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, angled, 5-pin, A-coded
Switching output
antivalent
Cable
PUR black, 10 m
Number of conductors
4
Conductor cross-section
0.75 mm²
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M425-0000-1A-003-PX0475-100 | BCC M425-0000-1A-003-PX0434-100-C028 | BCC M425-0000-1A-003-PX0434-100 | |
|
-
List price
|
68.26 CAD
List price
|
58.55 CAD
List price
|
|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|
| Switching output | antivalent | antivalent | antivalent |
| Cable | PUR black, 10 m | PUR black, 10 m, Drag chain compatible | PUR black, 10 m, Drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 0.75 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported