Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M23x1-Female, angled, 19-pin
Cable
PUR black, 20 m, drag chain compatible
Number of conductors
19
Conductor cross-section
0.50 mm² + 1.0 mm²
Cable temperature, fixed routing
-50...80 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M62L-0000-10-066-PX0LP4-200 | BCC M62L-0000-10-022-PX0LP4-200 | BCC M61L-0000-10-022-PX0LP4-200 | |
|
-
List price
|
680.63 CAD
List price
|
680.63 CAD
List price
|
|
| Connection | M23x1-Female, angled, 19-pin | M23x1-Female, angled, 19-pin | M23x1-Female, straight, 19-pin |
|---|---|---|---|
| Cable | PUR black, 20 m, drag chain compatible | PUR black, 20 m, Drag chain compatible | PUR black, 20 m, Drag chain compatible |
| Number of conductors | 19 | 19 | 19 |
| Conductor cross-section | 0.50 mm² + 1.0 mm² | 0.50 mm² + 1.0 mm² | 0.50 mm² + 1.0 mm² |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 125 VDC / 125 VAC | 125 VDC / 125 VAC | 125 VDC / 125 VAC |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE EAC WEEE |
CE WEEE |
CE WEEE |
Only CAD model download is supported