Similar Illustration
Only CAD model download is supported
Cables for BML products
Connection
M12x1-Female, straight, 12-pin, A-coded
Cable
PUR Shielded black, 0.5 m
Number of conductors
12
Conductor cross-section
0.08 mm²
Cable temperature, fixed routing
-40...85 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC M41C-0000-1A-169-PS0C08-005-C009 | BCC M41C-0000-1A-169-PS0C08-020-C009 | |
|
141.05 CAD
List price
|
122.50 CAD
List price
|
|
| Connection | M12x1-Female, straight, 12-pin, A-coded | M12x1-Female, straight, 12-pin, A-coded |
|---|---|---|
| Cable | PUR Shielded black, 0.5 m | PUR Shielded black, 2 m |
| Number of conductors | 12 | 12 |
| Conductor cross-section | 0.08 mm² | 0.08 mm² |
| Cable temperature, fixed routing | -40...85 °C | -40...85 °C |
| Cable temperature, flexible routing | -25...85 °C | -25...85 °C |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 0.5 A | 0.5 A |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE WEEE cULus |
CE WEEE cULus |
Only CAD model download is supported