Similar Illustration
Only CAD model download is supported
Ethernet/Profinet cables
Connection 1
RJ45-Male, straight, 4-pin
Connection 2
RJ45-Male, straight, 4-pin
Interface
EtherNet/IP
Cable
TPE Shielded royal blue, 10 m, Drag chain compatible
Cable, note
Ethernet, CAT 5E
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC E894-E894-90-339-ES64N9-100-C046 | BCC E894-E894-90-339-ES64N9-100 | BCC E894-E894-90-339-ES24N9-100 | |
|
268.52 CAD
List price
|
219.62 CAD
List price
|
219.62 CAD
List price
|
|
| Connection 1 | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin |
|---|---|---|---|
| Connection 2 | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin | RJ45-Male, straight, 4-pin |
| Interface | EtherNet/IP | EtherNet/IP | EtherNet/IP |
| Cable | TPE Shielded royal blue, 10 m, Drag chain compatible | TPE Shielded blue, 10 m, Drag chain compatible | TPE Shielded red, 10 m, Drag chain compatible |
| Cable, note | Ethernet, CAT 5E | Ethernet, CAT 5E | Ethernet, CAT 5E |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, flexible routing | -40...80 °C | -20...60 °C | -40...80 °C |
| Operating voltage Ub | 42 VDC / 30 VAC | 60 VDC | 42 VDC / 30 VAC |
| Rated current (40 °C) | 1.0 A | 1.5 A | 1.0 A |
| IP rating | IP20/IP20 | IP20/IP20 | IP20/IP20 |
| Approval/Conformity |
CE UKCA WEEE |
CE WEEE cULus UKCA |
CE UKCA WEEE |
| Cable temperature, fixed routing | - | -40...80 °C | - |
Only CAD model download is supported