Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, angled, 5-pin, A-coded
Power indicator
LED green
Function indicator (Pin 2)
LED white
Function indicator (Pin 4)
LED yellow
Switching output
PNP NO/NC antivalent
Product Features
5.00 m, PUR, M12x1, Female
5.00 m, PUR, M12x1, Female
10.00 m, PUR, M12x1, Female
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M425-0000-1A-010-PX0434-050-C028 | BCC M425-0000-1A-099-PW0434-050 | BCC M425-0000-1A-008-PX0434-050 | |
|
61.17 CAD
List price
|
62.34 CAD
List price
|
45.99 CAD
List price
|
|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|
| Power indicator | LED green | LED green | LED green |
| Function indicator (Pin 2) | LED white | LED red | - |
| Function indicator (Pin 4) | LED yellow | LED yellow | LED yellow |
| Switching output | PNP NO/NC antivalent | PNP NO/NC antivalent | PNP NO/NC antivalent |
| Cable | PUR black, 5 m, Drag chain compatible | PUR welding spark resistant black, 5 m, Drag chain compatible | PUR black, 5 m, Drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE WEEE cULus |
CE cULus UKCA WEEE |
CE cULus WEEE |
Only CAD model download is supported