Products
Service & Support
Industries & Solutions
Company

BCC0K74

BCC Z031-M413-O0A-729-TH93T2-100

Signal amplifier

Operating voltage Ub
10...30 VDC
Switching output
PNP Normally open (NO)
Connection
LEMO connector-Special connector, 1-pin, 10 m, PTFE
Ambient temperature
0...230 °C
IP rating
IP50
Do you have any questions about the product? Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario

Quantity scale

Contact request
Key features
Operating voltage Ub
10...30 VDC
Switching output
PNP Normally open (NO)
Connection
LEMO connector-Special connector, 1-pin, 10 m, PTFE
Ambient temperature
0...230 °C
IP rating
IP50
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-27-90-90
ECLASS 11.0
27-27-90-90
ECLASS 12.0
27-27-40-92
ECLASS 13.0
27-27-40-92
ECLASS 14.0
27-27-40-92
ECLASS 4.1
27-27-01-92
ECLASS 5.1.4
27-27-92-90
ECLASS 6.2
27-27-92-90
ECLASS 8.1
27-27-92-90
ECLASS 9.0
27-27-90-90
ECLASS 9.1
27-27-90-90
ETIM 4.0
EC003015
ETIM 5.0
EC003015
ETIM 6.0
EC003015
ETIM 7.0
EC003015
ETIM 8.0
EC003015
ETIM 9.0
EC003015
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue