Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
C, Ind.-0°/180°-Valve connector, angled, 4-pin
Function indicator
LED yellow
Suppressor
Suppressor diode
Cable
PVC gray, 2 m
Number of conductors
3
Product Features
2.00 m, PVC, C, Ind.-0°/180°, Valve connector
2.00 m, PVC, C, Ind.-0°/180°, Valve connector
5.00 m, PVC, C, Ind.-0°/180°, Valve connector
10.00 m, PVC, C, Ind.-0°/180°, Valve connector
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCC VC44-0000-10-053-VX8350-020-C049 | BCC VC44-0000-10-053-VX8350-020 | |
|
-
List price
|
27.25 CAD
List price
|
|
| Connection | C, Ind.-0°/180°-Valve connector, angled, 4-pin | C, Ind.-0°/180°-Valve connector, angled, 4-pin |
|---|---|---|
| Function indicator | LED yellow | LED yellow |
| Suppressor | Suppressor diode | Suppressor diode |
| Cable | PVC gray, 2 m | PVC gray, 2 m |
| Number of conductors | 3 | 3 |
| Conductor cross-section | 0.50 mm² | 0.50 mm² |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C |
| Operating voltage Ub | 24 VDC / 24 VAC | 24 VDC / 24 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported