Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, straight, 12-pin, A-coded
Connection 2
M23x1-Male, straight, 12-pin
Cable
PUR black, 0.5 m, Drag chain compatible
Number of conductors
12
Cable temperature, fixed routing
-50...80 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCC M41C-M67C-3F-730-PX0C25-005 | BCC M41C-M67H-3F-744-PS0C08-005-C009 | |
|
-
List price
|
602.79 CAD
List price
|
|
| Connection 1 | M12x1-Female, straight, 12-pin, A-coded | M12x1-Female, straight, 12-pin, A-coded |
|---|---|---|
| Connection 2 | M23x1-Male, straight, 12-pin | M23x1-Male, straight, 17-pin |
| Cable | PUR black, 0.5 m, Drag chain compatible | PUR Shielded black, 0.5 m |
| Number of conductors | 12 | 12 |
| Cable temperature, fixed routing | -50...80 °C | -40...85 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...85 °C |
| Operating voltage Ub | 30 VDC / 30 VAC | 30 VDC / 30 VAC |
| Rated current (40 °C) | 1.5 A | 0.5 A |
| IP rating | IP67/IP67 | IP68/IP67 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported