Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
A, DIN-0°/180°-Valve connector, angled, 4-pin
Connection 2
M8x1-Male, straight, 4-pin, A-coded
Function indicator
Yellow LED/No
Suppressor
Suppressor diode
Cable
PUR black, 2 m, Drag chain compatible
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC VA04-M314-30-682-PX0350-020 | BCC VA04-0000-10-053-PX0350-020 | |
|
-
List price
|
30.19 CAD
List price
|
|
| Connection 1 | A, DIN-0°/180°-Valve connector, angled, 4-pin | - |
|---|---|---|
| Connection 2 | M8x1-Male, straight, 4-pin, A-coded | - |
| Function indicator | Yellow LED/No | LED yellow |
| Suppressor | Suppressor diode | Suppressor diode |
| Cable | PUR black, 2 m, Drag chain compatible | PUR black, 2 m, Drag chain compatible |
| Number of conductors | 3 | 3 |
| Cable temperature, fixed routing | -50...80 °C | -50...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 24 VDC / 24 VAC | 24 VDC / 24 VAC |
| Rated current (40 °C) | 4.0 A | 6.0 A |
| IP rating | IP67/IP67, IP69K | IP67 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
| Connection | - | A, DIN-0°/180°-Valve connector, angled, 4-pin |
| Conductor cross-section | - | 0.50 mm² |
Only CAD model download is supported