Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, angled, 5-pin, A-coded
Switching output
antivalent
Cable
PUR yellow, 10 m, Drag chain compatible
Number of conductors
4
Conductor cross-section
0.34 mm²
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Canada – Balluff Canada Inc, Ontario
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC M425-0000-1A-003-PX4434-100 | BCC M425-0000-1A-003-PX0434-100 | BCC M425-0000-1A-010-PX4434-100-C003 | BCC M415-0000-1A-003-PX4434-100-C003 | |
|
-
List price
|
60.31 CAD
List price
|
99.66 CAD
List price
|
85.02 CAD
List price
|
|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|---|
| Switching output | antivalent | antivalent | PNP Normally open (NO) | - |
| Cable | PUR yellow, 10 m, Drag chain compatible | PUR black, 10 m, Drag chain compatible | PUR yellow, 10 m, Drag chain compatible | PUR yellow, 10 m, Drag chain compatible |
| Number of conductors | 4 | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...80 °C | -50...90 °C | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -25...80 °C | -25...90 °C | -25...80 °C | -25...80 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 30 VDC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE WEEE cULus |
CE cULus WEEE |
| Power indicator | - | - | LED green | - |
| Function indicator (Pin 2) | - | - | LED white | - |
| Function indicator (Pin 4) | - | - | LED yellow | - |
Only CAD model download is supported